250V 4A 1G BP SW 3M sized, H

8431LBPH_WE
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

250V 4A 1G BP SW 3M sized, H

Product Details

Activity HDCWD
Part Number 8431LBPH_WE
Product Type Switch
Package 1 Weight 37.6 g
Green Premium Label No
Breaking Capacity 25kA
Range ZENcelo
Package1 Length*Width*Height (dimensions) 34.1 x 70.1 x 45.6 mm
Pincode Group Thailand

Seller Information

Documents

Reviews