250V 16AX 1 Way Switch 2M Sized Module, White

8431M_1_WE
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

250V 16AX 1 Way Switch 2M Sized Module, White

Product Details

Activity HDCWD
Part Number 8431M_1_WE
Product Type Switch
Package 1 Weight 25.7 g
Green Premium Label No
Breaking Capacity 25kA
Range ZENcelo
Package1 Length*Width*Height (dimensions) 32.8 x 34.85 x 45.8 mm
Pincode Group Thailand

Seller Information

Documents

Reviews