250V 10A Universal 2 Pin Socket 1M Sized Module, White

84426SUS_WE
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

250V 10A Universal 2 Pin Socket 1M Sized Module, White

Product Details

Activity HDCWD
Part Number 84426SUS_WE
Product Type Power Socket-Outlet
Package 1 Weight 24.4 g
Green Premium Label No
Breaking Capacity 25kA
Range ZENcelo
Package1 Length*Width*Height (dimensions) 31.69 x 23.2 x 45.8 mm
Pincode Group Thailand

Seller Information

Documents

Reviews