240V Key Card Switch for Standard Sized Key Card, Vertical

A3031EKT
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

240V Key Card Switch for Standard Sized Key Card, Vertical

Product Details

Activity HDCWD
Part Number A3031EKT
Product Type Key Card Switch
Package 1 Weight 134.000 g
Green Premium Label No
Breaking Capacity 25kA
Range Concept
Package1 Length*Width*Height (dimensions) 14.8 x 70 x 120 mm
Pincode Group Thailand

Seller Information

Documents

Reviews