2 Ports 2.1A USB, 2 Modules Size, White

8432USB_WE
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

2 Ports 2.1A USB, 2 Modules Size, White

Product Details

Activity HDCWD
Part Number 8432USB_WE
Product Type Usb Charger
Package 1 Weight 49.0 g
Green Premium Label No
Breaking Capacity 25kA
Range ZENcelo
Package1 Length*Width*Height (dimensions) 38.55 x 46 x 46.8 mm
Pincode Group Thailand

Seller Information

Documents

Reviews