2 Gang 300VA, 50Hz Full-Flat Universal Dimmer with LED, Silver Satin

E8432EPD3_SA
login_green To View the best prices please Sign in / Register.
Out of stock

Description

2 Gang 300VA, 50Hz Full-Flat Universal Dimmer with LED, Silver Satin

Product Details

Activity HDCWD
Part Number E8432EPD3_SA
Product Type Dimmer
Package 1 Weight 160.25 g
Green Premium Label No
Breaking Capacity 25kA
Range Zencelo E
Package1 Length*Width*Height (dimensions) 35 x 87 x 87 mm
Pincode Group Thailand

Seller Information

Documents

Reviews