1 Port 2.1A USB, 1 Module Size, Bronze

8431USB_BZ
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

1 Port 2.1A USB, 1 Module Size, Bronze

Product Details

Activity HDCWD
Part Number 8431USB_BZ
Product Type Usb Charger
Package 1 Weight 36.0 g
Green Premium Label No
Breaking Capacity 25kA
Range ZENcelo
Package1 Length*Width*Height (dimensions) 37.4 x 45.8 x 23.2 mm
Pincode Group Thailand

Seller Information

Documents

Reviews