Harmony XB5, Key Switch Selector Head, Plastic, Black, Ø22, Key 455, 3 Positions, Spring Return to Center

ZB5AG7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, head with key (key no.455) for key selector switch has 3 positions, operates with spring return to center mechanism with key withdrawal on left and right position.This head with key provides a versatile interface for controlling your machines.It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes.It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66.It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery.Its wide range of operating temperatures from -40C to 70C allows versatility in usage of product.Key removal allowed in only one of the positions, allowing for advanced interlocking between various parts of a machine or process, while limiting human errors.

Product Details

Activity IDSIG
Part Number ZB5AG7
Green Premium Label No
Country of Origin France
Show Accessory No
Product Type Key Switch Selector Head

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB5, Key Switch Selector Head, Plastic, Black, Ø22, Key 455, 3 Positions, Spring Return to Center
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.