ZB5AG2
Harmony XB5, Key Switch Selector Head, Plastic, Black, Ø22, Key 455, 2 Positions, Stay Put
ZB5AG2
Harmony XB5, Key Switch Selector Head, Plastic, Black, Ø22, Key 455, 2 Positions, Stay Put
Out of stock
Commercial Reference
ZB5AG2
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Harmony XB5, Key Switch Selector Head, Plastic, Black, Ø22, Key 455, 2 Positions, Stay Put
Product Documents
Description
This Harmony XB5, head with key (key no.455) for key selector switch has 2 positions, operates with stay-put mechanism with key withdrawal on left and right position. This head with key provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Key removal allowed in only one of the positions, allowing for advanced interlocking between various parts of a machine or process, while limiting human errors.
Product details
-
ActivityIDSIG
-
Part NumberZB5AG2
-
Green Premium LabelNo
-
Country of OriginFrance
-
Show AccessoryNo
more specification
less specification