Harmony XB4, Head for Illuminated Push Button, Metal, Green Flush, 22mm, Universal LED, Spring Return, Plan Lens

ZB4BW333
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, plain lens illuminated flush green button head for universal LED operates with a spring return / impulse mechanism.This illuminated button head for universal LED provides a versatile interface for controlling your machines.It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly.It is clearly distinguishable visually at a distance thanks to illuminated, clear color and by touch due to flush element, minimizing errors in machine control.It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66.It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance.It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery.Its wide range of operating temperatures from -40C to 70C allows versatility in usage of product.It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.

Product Details

Activity IDSIG
Part Number ZB4BW333
Green Premium Label No
Country of Origin France
Show Accessory No
Product Type Illuminated Push Button Head

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB4, Head for Illuminated Push Button, Metal, Green Flush, 22mm, Universal LED, Spring Return, Plan Lens
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.