Harmony XB4, Key Switch Selector Head, Metal, Black, Ø22, Key 455, 2 Positions, Stay Put

ZB4BG4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, black head with key (key no.455) for key selector switch has 2 positions, operates with stay-put mechanism with key withdrawal on left and right position.This head with key provides a versatile interface for controlling your machines.It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes.It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66.It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance.It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery.Secure machine and system operation with a key, only available to authorized operators.Its wide range of operating temperatures from -40C to 70C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BG4
Green Premium Label No
Country of Origin France
Show Accessory No
Product Type Key Switch Selector Head

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB4, Key Switch Selector Head, Metal, Black, Ø22, Key 455, 2 Positions, Stay Put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.