
calcActive())">
Harmony XB4, Key Switch Selector Head, Metal, Black, Ø22, Key 455, 3 Positions, Stay Put
ZB4BG0
SGD 52.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BG0
Harmony XB4, Key Switch Selector Head, Metal, Black, Ø22, Key 455, 3 Positions, Stay Put
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB4, Key Switch Selector Head, Metal, Black, Ø22, Key 455, 3 Positions, Stay Put
SGD 52.30
Description
This Harmony XB4, black head with key (key no.455) for key selector switch has 3 positions, operates with stay-put mechanism with key withdrawal on left, center and right position.This head with key provides a versatile interface for controlling your machines.It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes.It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66.It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance.It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery.Secure machine and system operation with a key, only available to authorized operators.Its wide range of operating temperatures from -40C to 70C allows versatility in usage of product.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BG0 |
Green Premium Label | No |
Country of Origin | France |
Show Accessory | No |
Product Type | Key Switch Selector Head |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account