
calcActive())">
Easy Harmony XB2, Light block with body and fixing collar, metal, red, bulb 24 V DC LED, 220 V AC, 1 NO
ZB2BWM41C
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BWM41C
Easy Harmony XB2, Light block with body and fixing collar, metal, red, bulb 24 V DC LED, 220 V AC, 1 NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Light block with body and fixing collar, Easy Harmony XB2, metal, red, bulb 24V DC LED, 220V AC, 1NO
Product Details
Green Premium Label | Yes |
---|---|
Weight | 71.333 g |
height | 3.13 cm |
length | 7.52 cm |
width | 4.12 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review