green-premium

Easy Harmony XB2, Light block with body and fixing collar, metal, green, bulb 24 V DC LED, 24 V AC/DC, 1 NO

ZB2BWB31C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Light block with body and fixing collar, Easy Harmony XB2, metal, green, bulb 24V DC LED, 24V AC DC, 1NO

Product Details

Green Premium Label Yes
Weight 63.7 g
height 3.08 cm
length 7.46 cm
width 4.11 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Light block with body and fixing collar, metal, green, bulb 24 V DC LED, 24 V AC/DC, 1 NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.