
calcActive())">
Easy Harmony XB2, Push button head, metal, projecting, blue, Ø22, spring return, booted, unmarked
ZB2BP6C
SGD 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BP6C
Easy Harmony XB2, Push button head, metal, projecting, blue, Ø22, spring return, booted, unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Push button head, Easy Harmony XB2, metal, blue, 22mm, spring return, booted, unmarked
Product Details
Green Premium Label | Yes |
---|---|
Weight | 25.6 g |
height | 2.9 cm |
length | 3 cm |
width | 2.9 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review