calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Harmony XAC, Contact block, Single Contact, Spring Return, 1 Speed, Front Mounting, Screw Clamp Terminal, 1NO
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XAC |
| Product or component type | CONTACT BLOCK |
| Component name | ZB2 |
| Electrical circuit type | CONTROL CIRCUIT |
| Contact block application | SINGLE SPEED |
| Contact block type | SINGLE |
| Type of operator | SPRING RETURN |
| Product compatibility | XB4XAPS2XACAXB5 |
| Contacts type and composition | 1 NO |
| Mounting of block | FRONT MOUNTING |
| Contact operation | SLOW-BREAK |
| Mechanical durability | 1000000 CYCLES |
| Contact code designation | A600 AC-15, UE = 240 V, IE = 3 A CONFORMING TO IEC 947-5-1 APPENDIX AA600 AC-15, UE = 600 V, IE = 1.2 A CONFORMING TO IEC 947-5-1 APPENDIX AQ600 DC-13, UE = 250 V, IE = 0.27 A CONFORMING TO IEC 947-5-1 APPENDIX AQ600 DC-13, UE = 600 V, IE = 0.1 A CONFORMING TO IEC 947-5-1 APPENDIX A |
| [Ithe] conventional enclosed thermal current | 10 A |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Maximum resistance across terminals | 25 MOHM |
| Operating force | 13…15 N |
| Short-circuit protection | 10 A FUSE PROTECTION BY CARTRIDGE FUSE TYPE GG (GL) |
| Rated operational power in W | 40 W DC-13 FOR 1000000 CYCLES, OPERATING RATE |
| Terminals description ISO n°1 | (13-14)NO |
| Net weight | 0.02 KG |
| Connections - terminals | SCREW CLAMPS TERMINALS, 1 X 2.5 MM² WITH OR WITHOUT CABLE ENDSCREW CLAMPS TERMINALS, 2 X 1.5 MM² WITH OR WITHOUT CABLE END |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…70 °C |
| Vibration resistance | 15 GN (F= 10…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 61140 |
| Standards | IEC 60947-5-1UL 508IEC 60204-32CSA C22.2 NO 14 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 4.000 CM |
| Package 1 Length | 4.000 CM |
| Package 1 Weight | 15.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 4.000 CM |
| Package 2 Width | 10.000 CM |
| Package 2 Length | 15.000 CM |
| Package 2 Weight | 150.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 3.278 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 80 |
| Total lifecycle Carbon footprint | 0.3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2365109489 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0026153285 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0000617518 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0458817143 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0100128467 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XAC |
| Product or component type | CONTACT BLOCK |
| Component name | ZB2 |
| Electrical circuit type | CONTROL CIRCUIT |
| Contact block application | SINGLE SPEED |
| Contact block type | SINGLE |
| Type of operator | SPRING RETURN |
| Product compatibility | XB4XAPS2XACAXB5 |
| Contacts type and composition | 1 NO |
| Mounting of block | FRONT MOUNTING |
| Contact operation | SLOW-BREAK |
| Mechanical durability | 1000000 CYCLES |
| Contact code designation | A600 AC-15, UE = 240 V, IE = 3 A CONFORMING TO IEC 947-5-1 APPENDIX AA600 AC-15, UE = 600 V, IE = 1.2 A CONFORMING TO IEC 947-5-1 APPENDIX AQ600 DC-13, UE = 250 V, IE = 0.27 A CONFORMING TO IEC 947-5-1 APPENDIX AQ600 DC-13, UE = 600 V, IE = 0.1 A CONFORMING TO IEC 947-5-1 APPENDIX A |
| [Ithe] conventional enclosed thermal current | 10 A |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Maximum resistance across terminals | 25 MOHM |
| Operating force | 13…15 N |
| Short-circuit protection | 10 A FUSE PROTECTION BY CARTRIDGE FUSE TYPE GG (GL) |
| Rated operational power in W | 40 W DC-13 FOR 1000000 CYCLES, OPERATING RATE |
| Terminals description ISO n°1 | (13-14)NO |
| Net weight | 0.02 KG |
| Connections - terminals | SCREW CLAMPS TERMINALS, 1 X 2.5 MM² WITH OR WITHOUT CABLE ENDSCREW CLAMPS TERMINALS, 2 X 1.5 MM² WITH OR WITHOUT CABLE END |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…70 °C |
| Vibration resistance | 15 GN (F= 10…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 61140 |
| Standards | IEC 60947-5-1UL 508IEC 60204-32CSA C22.2 NO 14 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 4.000 CM |
| Package 1 Length | 4.000 CM |
| Package 1 Weight | 15.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 4.000 CM |
| Package 2 Width | 10.000 CM |
| Package 2 Length | 15.000 CM |
| Package 2 Weight | 150.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 3.278 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 80 |
| Total lifecycle Carbon footprint | 0.3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2365109489 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0026153285 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0000617518 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0458817143 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0100128467 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |