
calcActive())">
Easy Harmony XB2, Selector switch head, metal, black, Ø22, 3 positions, spring return from left, stay put on right
ZB2BD7C
SGD 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BD7C
Easy Harmony XB2, Selector switch head, metal, black, Ø22, 3 positions, spring return from left, stay put on right
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Selector switch head, Easy Harmony XB2, metal, black, 22mm, 3 positions, spring return from left, stay put on right
Product Details
Green Premium Label | Yes |
---|---|
Weight | 43.5 g |
height | 2.9 cm |
length | 4.37 cm |
width | 2.9 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review