
calcActive())">
Harmony XAC, Selector Switch, Plastic, Black Handle, 3 Positions, Unmarked
ZA2BD3
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZA2BD3
Harmony XAC, Selector Switch, Plastic, Black Handle, 3 Positions, Unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony ZA2BD3 is a black selector switch, 3 positions, standard handle.It is part of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZA2BD3 |
Green Premium Label | No |
Show Accessory | No |
Product Type | Selector Switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review