Harmony XVG, Monolithic Tower Lights, 60mm, Red Orange Green, Steady Light, Aluminium Tube Mounting and Foldable Bracket, IP40, 24V AC/DC
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XVGB3M |
Green Premium Label | Yes |
Weight | 601.0 g |
Show Accessory | No |
Product Type | Monolithic Tower Light |
height | 8.3 cm |
length | 54.4 cm |
width | 14.0 cm |