Harmony XVC, Monolithic Precabled Tower Light, Plastic, Red Orange Green, 40mm, Tube Mounting, Steady or Flashing, Buzzer, IP23, 24 V AC/DC

XVC4B35S
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This monolithic tower light is part of the range of pre-assembled and pre-cabled tower lights Harmony type XVC diameter 40mm.It is supplied pre-assembled and pre-cabled with 3 illuminated signaling units (red, orange, green), a buzzer and a base mounted on a support tube with a bracket for mounting on horizontal (IP 54) or vertical surface (IP 23).Supply voltage is 24 V AC/DC.It is designed for long distance indication of the operating states of a machine, either visually by means of illuminated signaling units visible through 360 (super bright LED for steady or flashing light), or audibly by means of a buzzer.It is used mainly in the food-processing and medical sectors.

Product Details

Activity IDSIG
Part Number XVC4B35S
Green Premium Label No
Show Accessory No
Product Type Monolthic Precabled Tower Light

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XVC, Monolithic Precabled Tower Light, Plastic, Red Orange Green, 40mm, Tube Mounting, Steady or Flashing, Buzzer, IP23, 24 V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.