
calcActive())">
Harmony XVB, Base Unit+Cover for Modular Tower Lights, Plastic, Black, 70mm, Bottom Entry, Side Cable Entry
XVBC21
SGDÂ 38.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XVBC21
Harmony XVB, Base Unit+Cover for Modular Tower Lights, Plastic, Black, 70mm, Bottom Entry, Side Cable Entry
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XVB, Base Unit+Cover for Modular Tower Lights, Plastic, Black, 70mm, Bottom Entry, Side Cable Entry
SGDÂ 38.50
Description
This Harmony XVB base unit with bottom or side cable entry has a diameter of 70mm.This base unit is designed to be fitted with indicator bank to create complete tower light and allow clear display of the status of your machines.It is made of glass reinforced polyamide material and it allows the cable to entry from bottom or side.It complies with CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards with NEMA 4X protection.Simple and modular design to allow for easy installation with illuminated unit via tube fixing and make complete tower light.It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).
Product Details
Activity | IDSIG |
---|---|
Part Number | XVBC21 |
Green Premium Label | No |
Country of Origin | Indonesia |
Show Accessory | No |
Product Type | Base Unit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account