Harmony XPE, Single Foot Switch, Metal, Orange, With Cover, Trigger Mechanism, 2 Steps, 2 Contacts 1NC+NO, IP66

XPER711
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XPER711 is a single foot switch.Its degree of protection is IP66.It has a cover, metallic material, orange color, 2 NC + 2 NO contacts.It is part of the range Harmony XPE foot switches - Control and signaling units for safety applications.

Product Details

Activity IDSIG
Part Number XPER711
Green Premium Label No
Show Accessory No
Product Type Single Foot Switch

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XPE, Single Foot Switch, Metal, Orange, With Cover, Trigger Mechanism, 2 Steps, 2 Contacts 1NC+NO, IP66
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.