Harmony XB7, Monolithic Selector Switch, Plastic, Black, 22mm, Stay Put, 2 Positions, Stay Put, 1NO+1NC

XB7ND25
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB7, monolithic black selector switch has 2 positions, operates with a stay-put mechanism and screw clamp terminals.It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections.It provides an effective manner to give your machine multiple different inputs.It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.It has a double insulated plastic bezel.Its wide range of operating temperatures from -25C to 70C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number XB7ND25
Green Premium Label No
Show Accessory No
Product Type Monolithic Selector Switch

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB7, Monolithic Selector Switch, Plastic, Black, 22mm, Stay Put, 2 Positions, Stay Put, 1NO+1NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.