XB7NA21
Harmony XB7, Monolithic Push Button, Plastic, Black, 22mm, Spring Return, Unmarked, 1NO
XB7NA21
Harmony XB7, Monolithic Push Button, Plastic, Black, 22mm, Spring Return, Unmarked, 1NO
In stock
Commercial Reference
XB7NA21
SGD 7.10
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Harmony XB7, Monolithic Push Button, Plastic, Black, 22mm, Spring Return, Unmarked, 1NO
SGD 7.10
Product Documents
Description
This Harmony XB7, monolithic black push button operates with a spring return / impulse mechanism and screw clamp terminals. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. Its schematic is clearly distinguishable thanks to clear colors and markings, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberXB7NA21
-
Green Premium LabelNo
-
Country of OriginIndonesia
-
Show AccessoryNo
more specification
less specification