XB7EV03GP

Harmony XB7, Monolithic Pilot Light, Plastic, Green, 22mm, Integral LED, 110...120V AC

1/1
XB7EV03GP

Harmony XB7, Monolithic Pilot Light, Plastic, Green, 22mm, Integral LED, 110...120V AC

Commercial Reference
XB7EV03GP
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Harmony XB7, Monolithic Pilot Light, Plastic, Green, 22mm, Integral LED, 110...120V AC

Product Documents

Description

  • This Harmony XB7, plain lens monolithic green pilot light is supplied with 120V AC, uses an integral LED and screw clamp terminals.
  • It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections.
  • It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance.
  • It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.
  • It has a double insulated plastic bezel.
  • Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product details

  • Activity
    IDSIG
  • Part Number
    XB7EV03GP
  • Green Premium Label
    No
  • Show Accessory
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Harmony XB7, Monolithic Pilot Light, Plastic, Green, 22mm, Integral LED, 110...120V AC
Your Rating

* Required Field