Harmony XB4, ATEX D, Emergency Stop Switching off, Metal, Red Mushroom Ø40, Ø22, Trigger Latching Push-pull, 1 NO + 1 NC, ATEX

XB4BT845EX
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the Harmony XB4 - ATEX D range, an offer of 22mm metal pushbuttons, switches and pilot lights for explosive atmosphere.It is an IP65 rated product and comes with INERIS 04ATEX9004U certification.It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections.The Harmony XB4 range offers innovative features for simple and efficient use.The Harmony XB4 - ATEX is the most comprehensive explosive Atmospheres range covering most applications.This emergency switching off pusbutton comes with a mushroom head.This offer is specially designed for applications in Oil and Gas industry as well as Food and beverage, car gas stations etc.This offer is specially designed for explosive atmosphere. It is designed for used in dust zone 21-22.It comes with trigger action and mechanical latching and push-pull operation.It has 1 NO and 1 NC contact with slow-break operation.This is a metal emergency stop pushbutton with a 40mm diameter mushroom head.This offer is specially designed for applications in Oil and Gas industry as well as Food and beverage, car gas stations etc.

Product Details

Activity IDSIG
Part Number XB4BT845EX
Green Premium Label No
Country of Origin France
Show Accessory No
Product Type Emergency Switching Off Push Button

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB4, ATEX D, Emergency Stop Switching off, Metal, Red Mushroom Ø40, Ø22, Trigger Latching Push-pull, 1 NO + 1 NC, ATEX
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.