Harmony XB4, Push Button, Red, Metal, 22mm, Spring Return, 1NC, Unmarked

XB4BC42
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

range of product:Harmony XB4 - product or component type:Push-button - device short name:XB4 - bezel material:Chromium plated metal - fixing collar material:Zamak - mounting diameter:22 mm - sale per indivisible quantity:1 - shape of signaling unit head:Round - type of operator:spring return - operator profile:flush - head type:Standard - contacts type and composition:1 NC - contact operation:Slow-break - connections - terminals:Screw clamp terminals,

Product Details

Activity IDSIG
Part Number XB4BC42
Green Premium Label No
Country of Origin Czechia
Show Accessory No
Product Type Push Button

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB4, Push Button, Red, Metal, 22mm, Spring Return, 1NC, Unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.