
calcActive())">
Easy Harmony XB2, Emergency switching off, metal, red mushroom Ø30, Ø22, turn to release, 1 NC
XB2BS442C
SGD 29.16
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB2BS442C
Easy Harmony XB2, Emergency switching off, metal, red mushroom Ø30, Ø22, turn to release, 1 NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Harmony XB2, Emergency switching off, metal, red mushroom Ø30, Ø22, turn to release, 1 NC
SGD 29.16
Description
Complete emergency switching off push button, Easy Harmony XB2, metal, red, mushroom 30mm, 22mm, turn to release, 1NC
Product Details
Green Premium Label | Yes |
---|---|
Weight | 95 g |
height | 5.5 cm |
length | 7 cm |
width | 7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account