Harmony XALG, Empty Control Station, Mineral Reinforced Polyamide, Black, 3 Cut outs, for Severe Environments

XALG03
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XALG, is an empty control station for severe environments.It is compatible with the Harmony XB5 range of control and signaling units, providing a wide choice of circular and square headsIt has 3 cut-outs, 3 vertical openings, diameter 22mm for 3 functions.It is suited for applications like animal farming, food and beverage production/processing, water industry, cereal and fruit growing, aquaculture, shipbuilding and maintenance, and building construction, waste and wastewater treatment, etc.It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, IP67, IP69, IP69K, making it ideal for operation in harsh environments.Extremely robust, this control station ensures esistance to high pressure cleaning and resistance to chemical products.Its wide range of operating temperatures from -25C to 70C allows versatility in usage of product.It provides mineral a reinforced polyamide enclosure with a black (RAL 9005) base of enclosure and a black (RAL 9005) cover.It is suited for applications like animal farming, food and beverage production/processing, water industry, cereal and fruit growing, aquaculture, shipbuilding and maintenance, and building construction, waste and wastewater treatment, etc.

Product Details

Activity IDSIG
Part Number XALG03
Green Premium Label No
Show Accessory No
Product Type Empty Control Station

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XALG, Empty Control Station, Mineral Reinforced Polyamide, Black, 3 Cut outs, for Severe Environments
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.