Harmony XAC, Pendant Control Station, Plastic, Yellow, 2 Push Buttons with NO+NC, 1 Emergency Stop NC

XACA2813
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XAC, is a complete ready to use pendant station for control of single-speed motors.This robust pendant control station complies with the safety requirements of IEC standards.It has 2 push buttons mechanically interlocked + 1 slow stop push button diameter 30mm operator.This control station is ideal for hoists, travelling cranes applications.It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.Designed for mechanical handling, these highly robust pendant control stations are not only simple and intuitive, but also very comfortable for the operator to use.Its wide range of operating temperatures from -25C to 70C allows versatility in usage of product.It provides a yellow polypropylne double insulated enclosure.This control station is ideal for hoists, travelling cranes applications.

Product Details

Activity IDSIG
Part Number XACA2813
Green Premium Label No
Show Accessory No
Product Type Pendant Control Station

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XAC, Pendant Control Station, Plastic, Yellow, 2 Push Buttons with NO+NC, 1 Emergency Stop NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.