E8334RWMZB_WG
Wiser, AvatarOn, battery powered push-button, 4K, Wine Gold (Freelocate)
E8334RWMZB_WG
Wiser, AvatarOn, battery powered push-button, 4K, Wine Gold (Freelocate)
In stock
Commercial Reference
E8334RWMZB_WG
SGD 171.80
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 4K Freelocate
- WG
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser, AvatarOn, battery powered push-button, 4K, Wine Gold (Freelocate)
SGD 171.80
Product Documents
Description
- Schneider Electric AvatarOn E8334RWMZB_WG in color wine gold is a freelocate switch with Zigbee 3
- 0 communication type for indoor use
- Unobtrusive in daytime, the fluorescent LED locator glows with a soft luminescence in the dark, indicating the exact location of each switch at night
- The battery type it uses is CR2032, whose battery life is 2 years generally
- With 4 channels and 4 function keys, this Wiser freelocate switch is not only an on-off switch, but also a remote control for groups of devices
- And the switch’s rated operational voltage is 3V
- This device enables both flush and surface mounting
- 86 mm, 86 mm and 4 mm are the width, height and embedding depth of this device respectively
- It is also compliant with RoHS, meeting standards of IEC 60669-2-5, EN 60669-2-5 and CE
- Being environmentally friendly, this switch is a green premium product too
Product details
-
ActivityHDCOS
-
Part NumberE8334RWMZB_WG
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeBattery Powered Push-Button
-
tax text on product cardExcl. GST
more specification
less specification