AvatarOn, USB Charger, Type C, 65 W, Dark grey
AvatarOn, USB Charger, Type C, 65 W, Dark grey
- Wiser AvatarOn 4K Freelocate
- WG
AvatarOn, USB Charger, Type C, 65 W, Dark grey
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Description
- Schneider Electric AvatarOn E8334RWMZB_WG in color wine gold is a freelocate switch with Zigbee 3
- 0 communication type for indoor use
- Unobtrusive in daytime, the fluorescent LED locator glows with a soft luminescence in the dark, indicating the exact location of each switch at night
- The battery type it uses is CR2032, whose battery life is 2 years generally
- With 4 channels and 4 function keys, this Wiser freelocate switch is not only an on-off switch, but also a remote control for groups of devices
- And the switch’s rated operational voltage is 3V
- This device enables both flush and surface mounting
- 86 mm, 86 mm and 4 mm are the width, height and embedding depth of this device respectively
- It is also compliant with RoHS, meeting standards of IEC 60669-2-5, EN 60669-2-5 and CE
- Being environmentally friendly, this switch is a green premium product too
Product details
-
Part NumberE831USB65_DG-1
-
Green Premium LabelYes
-
Country of OriginSingapore