E8334RWMZB_WE
Wiser, AvatarOn, battery powered push-button, 4K, White (Freelocate)
E8334RWMZB_WE
Wiser, AvatarOn, battery powered push-button, 4K, White (Freelocate)
In stock
Commercial Reference
E8334RWMZB_WE
SGD 138.10
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 4K Freelocate
- WE
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser, AvatarOn, battery powered push-button, 4K, White (Freelocate)
SGD 138.10
Product Documents
Description
- Schneider Electric AvatarOn E8334RWMZB_WE in color white is a freelocate switch with Zigbee 3
- 0 communication type for indoor use
- The soft LED locator merges seamlessly with its sleek design, helping you better locate the switch
- The battery type it uses is CR2032, whose battery life is 2 years generally
- With 4 channels and 4 function keys, this Wiser freelocate switch is not only an on-off switch, but also a remote control for groups of devices
- And the rated operational voltage of this switch is 3V
- The device mounting type can be either flush or surface
- It is 86 mm in width, 86 mm in height and 4 mm in embedding depth
- It is also compliant with RoHS, meeting standards of IEC 60669-2-5, EN 60669-2-5 and CE
- As a green premium product, this device is environmentally friendly as well
Product details
-
ActivityHDCOS
-
Part NumberE8334RWMZB_WE
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeBattery Powered Push-Button
-
tax text on product cardExcl. GST
more specification
less specification