E8333SRY800ZB_WG
Wiser, AvatarOn, 3 switches, 800 W, Wine Gold
E8333SRY800ZB_WG
Wiser, AvatarOn, 3 switches, 800 W, Wine Gold
In stock
Commercial Reference
E8333SRY800ZB_WG
SGD 165.40
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 3G Switch
- 800W
- WG
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser, AvatarOn, 3 switches, 800 W, Wine Gold
SGD 165.40
Product Documents
Description
- Schneider Electric AvatarOn switch E8333SRY800ZB_WG is a complete product in color wine gold
- This switch comes with LED, taking your comfort further by guiding you through in the dark
- It is 86 mm in width, 86 mm in height, 38 mm in depth, with an embedding depth of 28 mm
- Its matching mounting box can be recessed into the surface of the wall with flush type
- Besides, the IP rating of this device is IP20
- Its connection terminals are brass terminal
- It obtained Zigbee 3 certificate as well
- Being environmentally friendly, this switch is a green premium product too
- And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life
- Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish
Product details
-
ActivityHDCOS
-
Part NumberE8333SRY800ZB_WG
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST
more specification
less specification