E8332RWMZB_WG
Wiser, AvatarOn, battery powered push-button, 2K, Wine Gold (Freelocate)
E8332RWMZB_WG
Wiser, AvatarOn, battery powered push-button, 2K, Wine Gold (Freelocate)
In stock
Commercial Reference
E8332RWMZB_WG
SGD 158.40
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 2K Freelocate
- WG
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser, AvatarOn, battery powered push-button, 2K, Wine Gold (Freelocate)
SGD 158.40
Product Documents
Description
- Schneider Electric AvatarOn E8332RWMZB_WG in color wine gold is a freelocate switch with Zigbee 3
- 0 communication type for indoor use
- The LED indicator will take your comfort even further by guiding you through in the dark
- The battery type it uses is CR2032, whose battery life is 2 years generally
- With 2 channels and 2 function keys, this Wiser freelocate switch is not only an on-off switch, but also a remote control for groups of devices
- And the rated operational voltage is 3V
- Both flush and surface mounting can be realized
- The freelocate switch is 86 mm in width, 86 mm in height and 4 mm in embedding depth
- It is also compliant with RoHS, meeting standards of IEC 60669-2-5, EN 60669-2-5 and CE
- What’s more, this switch is qualified as a green premium product
Product details
-
ActivityHDCOS
-
Part NumberE8332RWMZB_WG
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeBattery Powered Push-Button
-
tax text on product cardExcl. GST
more specification
less specification