E8332RWMZB_WE
Wiser, AvatarOn, battery powered push-button, 2K, White (Freelocate)
E8332RWMZB_WE
Wiser, AvatarOn, battery powered push-button, 2K, White (Freelocate)
In stock
Commercial Reference
E8332RWMZB_WE
SGD 131.70
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 2K Freelocate
- WE
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser, AvatarOn, battery powered push-button, 2K, White (Freelocate)
SGD 131.70
Product Documents
Description
- Schneider Electric AvatarOn E8332RWMZB_WE in color white is a freelocate switch with Zigbee 3
- 0 communication type for indoor use
- Its fluorescent LED locator glows with a soft luminescence in the dark, indicating the exact location of the switch at night
- The battery type it uses is CR2032, whose battery life is 2 years generally
- With 2 channels and 2 function keys, this Wiser freelocate switch is not only an on-off switch, but also a remote control for groups of devices
- And its rated operational voltage is 3V
- This device enables both flush and surface mounting
- It is 86 mm in width, 86 mm in height and 4 mm in embedding depth
- It is also compliant with RoHS, meeting standards of IEC 60669-2-5, EN 60669-2-5 and CE
- Besides, this is a green premium product, taking care of your family as much as possible
Product details
-
ActivityHDCOS
-
Part NumberE8332RWMZB_WE
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeBattery Powered Push-Button
-
tax text on product cardExcl. GST
more specification
less specification