E8332SRY800ZB_WE
Wiser, AvatarOn, 2 switches, 800 W, White
E8332SRY800ZB_WE
Wiser, AvatarOn, 2 switches, 800 W, White
In stock
Commercial Reference
E8332SRY800ZB_WE
SGD 126.30
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 2G Switch
- 800W
- WE
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser, AvatarOn, 2 switches, 800 W, White
SGD 126.30
Product Documents
Description
- Schneider Electric AvatarOn switch E8332SRY800ZB_WE is a complete product in color white
- This switch comes with LED, glowing with a soft luminescence in the dark
- It is 86 mm in width, 86 mm in height, 38 mm in depth, with an embedding depth of 28 mm
- Its matching mounting box can be recessed into the surface of the wall with flush type
- Besides, the IP rating of this device is IP20
- The connection terminals of this switch are brass terminal
- It obtained Zigbee 3 certificate as well
- As a green premium product, this device is environmentally friendly as well
- And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life
- Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish
Product details
-
ActivityHDCOS
-
Part NumberE8332SRY800ZB_WE
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST
more specification
less specification