E8332DST350ZB_WG
Wiser, AvatarOn, 2 dimmer, 350 W, Wine Gold
E8332DST350ZB_WG
Wiser, AvatarOn, 2 dimmer, 350 W, Wine Gold
In stock
Commercial Reference
E8332DST350ZB_WG
SGD 251.00
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 2G Dimmer
- 350W
- WG
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser, AvatarOn, 2 dimmer, 350 W, Wine Gold
SGD 251.00
Product Documents
Description
- Schneider Electric AvatarOn E8332DST350ZB_WG in color wine gold is a 2 gang dimmer with LED signaling for indoor use
- Featuring a streamlined and modern design, combined with its practical usage, this device is going to make your room look more elegant
- Featuring high-level ZigBee communication protocols, it can be controlled by Wiser App too
- And the power consumption of this device is 350W, the rated operating voltage is 100V
- 240V
- This device is 86 mm in width, 86 mm in height and 38 mm in depth
- It embedding depth is 35 mm
- The device connection terminal is brass terminal
- Besides, the IP rating of this device is IP20
- Standards of IEC 60669-2-5, IEC 60669-1 are well met
- This dimmer well satisfied CE certificate
Product details
-
ActivityHDCOS
-
Part NumberE8332DST350ZB_WG
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeDimmer
-
tax text on product cardExcl. GST
more specification
less specification