E8332DST350ZB_WE
Wiser, AvatarOn, 2 dimmer, 350 W, White
E8332DST350ZB_WE
Wiser, AvatarOn, 2 dimmer, 350 W, White
In stock
Commercial Reference
E8332DST350ZB_WE
SGD 236.00
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 2G Dimmer
- 350W
- WE
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser, AvatarOn, 2 dimmer, 350 W, White
SGD 236.00
Product Documents
Description
- Schneider Electric AvatarOn E8332DST350ZB_WE in color wine gold is a 2 gang dimmer with LED signaling for indoor use
- It features a sleek design, gaining your room added beauty
- Featuring high-level ZigBee communication protocols, it can be controlled by Wiser App too
- Besides, its rated operating voltage is 100V - 240V, and power consumption is 350W
- 86 mm, 86 mm, 38 mm is the dimension of this dimmer
- Its embedding depth is 35 mm
- And its connection terminal is brass terminal
- The IP rating of this device is IP20
- Besides, it meets the following standards, IEC 60669-2-5, IEC 60669-1
- Also it obtained certificate of CE
Product details
-
ActivityHDCOS
-
Part NumberE8332DST350ZB_WE
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeDimmer
-
tax text on product cardExcl. GST
more specification
less specification