E8332SCN300ZB_WG
Wiser AvatarOn 2G Curtain SW,300W,WG
E8332SCN300ZB_WG
Wiser AvatarOn 2G Curtain SW,300W,WG
In stock
Commercial Reference
E8332SCN300ZB_WG
SGD 193.70
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 2G Curtain SW
- 300W
- WG
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser AvatarOn 2G Curtain SW,300W,WG
SGD 193.70
Product Documents
Description
- Schneider Electric AvatarOn switch E8332SCN300ZB_WG is a complete product in color wine gold
- This is a roller blind switch with LED, glowing with a soft luminescence in the dark
- It is 86 mm in width, 86 mm in height, with an embedding depth of 28 mm
- Its matching mounting box can be recessed into the surface of the wall with flush type
- Besides, the IP rating of this device is IP20
- Its connection terminals are brass terminal, terminal block
- It obtained Zigbee 3 certificate as well
- Being environmentally friendly, this switch is a green premium product too
- And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life
- Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish
Product details
-
ActivityHDCOS
-
Part NumberE8332SCN300ZB_WG
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST
-
Discount PercentageBetween 0-10 %
more specification
less specification