E8331DST300ZB_WG
Wiser, AvatarOn, dimmer, 300 W, Wine Gold
E8331DST300ZB_WG
Wiser, AvatarOn, dimmer, 300 W, Wine Gold
In stock
Commercial Reference
E8331DST300ZB_WG
SGD 202.30
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 1G Dimmer
- 300W
- WG
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser, AvatarOn, dimmer, 300 W, Wine Gold
SGD 202.30
Product Documents
Description
- Schneider Electric AvatarOn E8331DST300ZB_WG in color white is a 1 gang dimmer with LED signaling for indoor use
- Featuring a streamlined and modern design, combined with its practical usage, this device is going to make your room look more elegant
- Featuring high-level ZigBee communication protocols, it can be controlled by Wiser App too
- The rated operating voltage of this dimmer is 100V
- 240V, power consumption 300W
- The dimmer is 86 mm in width, 86 mm in height, 38 mm in depth and the embedding depth is 35 mm
- And its connection terminal is brass terminal
- This end device reaches IP20 against solid objects and liquids
- Standards of IEC 60669-2-5, IEC 60669-1 are well met
- Also it obtained certificate of CE
Product details
-
ActivityHDCOS
-
Part NumberE8331DST300ZB_WG
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeDimmer
-
tax text on product cardExcl. GST
more specification
less specification