E8331DST300ZB_WE
Wiser, AvatarOn, dimmer, 300 W, White
E8331DST300ZB_WE
Wiser, AvatarOn, dimmer, 300 W, White
In stock
Commercial Reference
E8331DST300ZB_WE
SGD 188.90
Excl. GST
to see your company prices. Prices vary for your region.
- Wiser AvatarOn 1G Dimmer
- 300W
- WE
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Wiser, AvatarOn, dimmer, 300 W, White
SGD 188.90
Product Documents
Description
- Schneider Electric AvatarOn E8331DST300ZB_WE in color white is a 1 gang dimmer with LED signaling for indoor use
- It features a sleek design, gaining your room added beauty
- Featuring high-level ZigBee communication protocols, it can be controlled by Wiser App too
- And its rated operating voltage is 100V
- 240V and the power consumption is 300W
- It is 86 mm in width, 86 mm in height and 38 mm in depth
- And the embedding depth is 35 mm
- The device connection terminal is brass terminal
- IP20 level makes dimmer as reliable and resistant as possible
- Besides, it meets the following standards, IEC 60669-2-5, IEC 60669-1
- And it obtained CE certificate as well
Product details
-
ActivityHDCOS
-
Part NumberE8331DST300ZB_WE
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeDimmer
-
tax text on product cardExcl. GST
more specification
less specification