Wireless and batteryless transmitter, Harmony XB5R, push button, metal, yellow, 22mm, spring return

ZB4RTA5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

ZB4R transmitter complete, yellow cap. Label: Harmony XB4 - range of product: Harmony XB5 - transmission frequency: 2405 MHz - level or class: 5M00G7W - antenna type: omnidirectional - product or component type: wireless and batteryless transmitter - device short name: XB5R - bezel material: chromium plated metal - fixing collar material: zamak - mounting diameter: 22 mm - Range Presentation: An unrivalled offer - Pushbuttons, spring return - Multiple-headed pushbuttons, spring return - Emergency Stop or Emergency switch off functions with turn to release, key release or push-pull action, Ø 30, 40, 60 mm - Selector switches and key switches - Pilot lights (LED, incandescent and neon lights) - Combined functions: contact + signalling - Complete products or sub assemblies for user assembly - Connection: screw clamp terminals, plug-in connector, Faston connectors, spring clamp terminals. Robustness and safety - Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, CSA, CCC, Gost, JIS, NEMA… - CE marking - Up to IP 66, IP69K - Low-load electrical contact and high power - Shakeproof connection screws (periodic retightening unnecessary) Also available for your applications in harsh environments. - A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. More details in Additional Links. Simplicity and speed of installation - Only one installer required - Fixing by a single locking screw (anti-rotation) - Common accessories - Range Benefits: Progress with confidenceDesigned for industry, this range combines simplicity of setup, flexibility and a robust construction. An ingenious locking system consisting of a snap-fit head and body, tightened with a single screw, ensures easy yet secure mounting. - Range Application Presentation: - Industry: machine manufacturers (automotive, textiles, timber), control system panel builders - Service sector and infrastructure: energy distribution panel builders, public works, building, airports

Product Details

Part Number ZB4RTA5
Green Premium Label No
Country of Origin France
Product Type Wireless and Batteryless Transmitter

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Wireless and batteryless transmitter, Harmony XB5R, push button, metal, yellow, 22mm, spring return
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.