Wireless and batteryless transmitter, Harmony XB5R, push button, metal, black, 22mm, spring return

ZB4RTA2
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

ZB4R transmitter complete, black cap. Label: Harmony XB4 - range of product: Harmony XB5 - transmission frequency: 2405 MHz - level or class: 5M00G7W - antenna type: omnidirectional - product or component type: wireless and batteryless transmitter - device short name: XB5R - bezel material: chromium plated metal - fixing collar material: zamak - mounting diameter: 22 mm - Range Presentation: An unrivalled offer - Pushbuttons, spring return - Multiple-headed pushbuttons, spring return - Emergency Stop or Emergency switch off functions with turn to release, key release or push-pull action, Ø 30, 40, 60 mm - Selector switches and key switches - Pilot lights (LED, incandescent and neon lights) - Combined functions: contact + signalling - Complete products or sub assemblies for user assembly - Connection: screw clamp terminals, plug-in connector, Faston connectors, spring clamp terminals. Robustness and safety - Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, CSA, CCC, Gost, JIS, NEMA… - CE marking - Up to IP 66, IP69K - Low-load electrical contact and high power - Shakeproof connection screws (periodic retightening unnecessary) Also available for your applications in harsh environments. - A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. More details in Additional Links. Simplicity and speed of installation - Only one installer required - Fixing by a single locking screw (anti-rotation) - Common accessories - Range Benefits: Progress with confidenceDesigned for industry, this range combines simplicity of setup, flexibility and a robust construction. An ingenious locking system consisting of a snap-fit head and body, tightened with a single screw, ensures easy yet secure mounting. - Range Application Presentation: - Industry: machine manufacturers (automotive, textiles, timber), control system panel builders - Service sector and infrastructure: energy distribution panel builders, public works, building, airports

Product Details

Seller Information

Documents

Reviews