Kavacha, 63A - 440V - Surface Mount triple Pole Isolating Switch - IP66
SKU :
WHT63_GY
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 80.90
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Kavacha, 63A - 440V - Surface Mount triple Pole Isolating Switch - IP66
SGDÂ 80.90
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Part Number | WHT63_GY |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Isolating Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Sesg Product Type | Isolating Switch |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Part Number | WHT63_GY |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Isolating Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Sesg Product Type | Isolating Switch |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account