
calcActive())">
Kavacha, 55A - 440V - Surface Mount triple Pole Isolating Switch - IP66
WHT55_GY
SGDÂ 62.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

WHT55_GY
Kavacha, 55A - 440V - Surface Mount triple Pole Isolating Switch - IP66
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha, 55A - 440V - Surface Mount triple Pole Isolating Switch - IP66
SGDÂ 62.00
Product Details
Activity | HDCWD |
---|---|
Part Number | WHT55_GY |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Isolating Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Isolating Switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review