
calcActive())">
Kavacha, 63A 440V Surface Mount Double Pole Isolating Switch IP66
WHD63_GY
SGDÂ 49.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

WHD63_GY
Kavacha, 63A 440V Surface Mount Double Pole Isolating Switch IP66
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha, 63A 440V Surface Mount Double Pole Isolating Switch IP66
SGDÂ 49.90
Product Details
Activity | HDCWD |
---|---|
Part Number | WHD63_GY |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Isolating Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Isolating Switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account