calcPageSize())"
/>
calcActive())">
Kavacha, 35A - 440V - Surface Mount Double Pole Isolating Switch - IP66
WHD35_GY
SGDÂ 38.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
WHD35_GY
Kavacha, 35A - 440V - Surface Mount Double Pole Isolating Switch - IP66
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha, 35A - 440V - Surface Mount Double Pole Isolating Switch - IP66
SGDÂ 38.90
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | WHD35_GY |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Isolating Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Sesg Product Type | Isolating Switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account