![Voltage release, TeSys GV4, MX coil, 220 to 240VAC 50Hz, 208 to 277VAC 60Hz main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/g/v/gv4as287.jpg)
Voltage release, TeSys GV4, MX coil, 220 to 240VAC 50Hz, 208 to 277VAC 60Hz
Excl. Tax
Excl. Tax
All Sellers
![Voltage release, TeSys GV4, MX coil, 220 to 240VAC 50Hz, 208 to 277VAC 60Hz](https://shop-sg.se.com/media/catalog/product/g/v/gv4as287.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Voltage release, TeSys GV4, MX coil, 220 to 240VAC 50Hz, 208 to 277VAC 60Hz
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | GV4AS287 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Voltage Release |
tax text on product card | Excl. GST |