KB31BD_WE
Vivace Do-Not-Disturb with Bell Press , 10A 250V 1 Gang 1 Way Switch
KB31BD_WE
Vivace Do-Not-Disturb with Bell Press , 10A 250V 1 Gang 1 Way Switch
Out of stock
Commercial Reference
KB31BD_WE
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Vivace Do-Not-Disturb with Bell Press , 10A 250V 1 Gang 1 Way Switch
Product Documents
Product details
-
ActivityHDCWD
-
Part NumberKB31BD_WE
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1
-
Sesg Product TypeSwitch
-
ColourWhite
more specification
less specification